Caterpillar 246D C3 2S

Caterpillar 246D C3 2S

Price
43,080 USD
Year
2017
Working hours
1272 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246D C3 2S
CategorySkid Steer Loaders
Serial NumberBYF03333
Unit NumberLKC02252U
Catalog NumberCU2562961
Manufacturing Year2017
Hours1272 h
CountryUnited States
LocationLindon, UT
Pricing
Price Excluding Tax$43,080
Tax-
Price Including Tax-
Features
Additional Information*246D SSL TIER 4 FINAL HRC
*BATTERY, XTRA HVY DUTY, DISC
*CERTIFICATION ARR, (US/CANADA)
*CONTROL, ISO, PROP, WT
*CONVERSION ARRANGEMENT
*COUNTERWEIGHT,MACHINE,EXTERNAL
*DISPLAY, ADVANCED, LCD
*DOOR, CAB, GLASS
*FAN, COOLING, DEMAND
*HEATER, ENGINE COOLANT, 120V
*LIGHTS, HALOGEN
*PACKAGE, PERFORMANCE (H2)
*QUICK COUPLER, HYDRAULIC
*RADIO READY
*ROPS, ENCLOSED WITH A/C (C3)
2SPD)
*SEAT BELT, 2"
*SEAT,AIR SUSPENSION,CLOTH,HEAT
*TWO SPEED
CAROLINA CDC - - AVAILABILITY
INSTRUCTIONS, ANSI, USA
LANE 1 ORDER
PRICED 10/13/17 EK (HYD QC
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
TIRES, 12/16.5 CAT 10PR
PRODUCT LINK, CELLULAR PL240
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone