Caterpillar 246D C1 HF

Caterpillar 246D C1 HF

Price
43,700 USD
Year
2016
Working hours
140 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246D C1 HF
CategorySkid Steer Loaders
Serial NumberBYF02874
Unit NumberCCE01551U
Catalog NumberCU2505505
Manufacturing Year2016
Hours140 h
CountryUnited States
LocationLindon, UT
Pricing
Price Excluding Tax$43,700
Tax-
Price Including Tax-
Features
Additional InformationLANE 2 ORDER
CONVERSION ARRANGEMENT
PACKAGE, PERFORMANCE, (H3)
ONE SPEED
ROPS, OPEN (C1)
SEAT, SUSPENSION, VINYL
DISPLAY, BASIC, ANTI-THEFT
BATTERY,XTRA HVY DUTY 1000 CCA
SEAT BELT, 2"
TIRES, 12/16.5 GA 10PR
QUICK COUPLER, MANUAL
INSTRUCTIONS, ENGLISH
HEATER, ENGINE COOLANT, 120V
COUNTERWEIGHT,MACHINE,EXTERNAL
INSTRUCTIONS, ANSI, USA
PACK, DOMESTIC TRUCK
FAN, COOLING, DEMAND
CONTROL, ISO, PROP, WT
PRICED 09/18/17 DA(HIGH FLOW)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone