Currently 18056 machines for sale
Quick Search

Used Skid Steer Loaders for Sale

Are you in the market for a used skid steer loader? We have the equipment you need. With used skid steer loaders from your Cat® dealer, you can prioritize savings and performance at the same time. Find the skid steer you're looking for with Cat Used: low hours, great condition, the right configuration and multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Skid Steer Loaders
x
1,155 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
CAT 259D3 CA, 54,0352021
Eloy, AZ
1,423 h Cat Certified Used

See Details
CAT 289D3 C3H2, 95,0002023
Huron, SD
49 h Cat Certified Used Conditions Customer Value Agreementride control

See Details
CAT 289D3, 88,6002023
Mcdonough, GA
524 h Cat Certified Used Conditionsair conditionerproduct linklightingrops - enclosedpilot control

See Details
CAT 272D3, 68,5002021
Monroe, NJ
794 h Cat Certified Used Conditions2 speed travelair conditionerauxiliary hydraulics flow - high flowcoupler type - hydraulicride control

See Details
CAT 226D3 CA, 34,6352021
Eloy, AZ
2,089 h Cat Certified Used Conditionsair conditionerlightingrops - enclosedultra low sulfur diesel fuelbucket

See Details
CAT 304 OS2023
Mcdonough, GA
557 h Cat Certified Used Conditionstier 2 complianttier 1 compliantemissions level - epa - epa tier 4femissions level - eu - eu stage vregulatory status - cat_china export

See Details
CAT 249D3, 49,5002022
Baton Rouge, LA
302 h Cat Certified Used2 speed travelcoupler type - mechanicalproduct linklightingfire extinguisher

See Details
CAT 249D3, 49,5002022
Alexandria, LA
239 h Cat Certified Used2 speed travelproduct linklightingfire extinguisher

See Details
CAT 236D3, 55,0002023
Minot, ND
109 h Cat Certified Used Conditions Customer Value Agreementride control

See Details
CAT 236D3, 52,0002022
Rapid City, SD
83 h Cat Certified Used Conditions Customer Value Agreement

See Details
CAT 242D, 32,0002019
Greensboro, NC
1,676 h Cat Certified Used Special Offers

See Details
CAT 236D3, 37,0002021
Piscataway, NJ
2,002 h Cat Certified Used Conditionsair conditionerauxiliary hydraulics flowcoupler typeproduct linklighting

See Details
CAT 262D3, 65,0002023
Minot, ND
87 h Cat Certified Used Conditions Customer Value Agreementride control

See Details
CAT 236D3, 55,0002023
Devils Lake, ND
65 h Cat Certified Used Conditions Customer Value Agreementride control

See Details
CAT 259D3, 45,0002022
LA
3,803 h Cat Certified Used2 speed travelair conditionerauxiliary hydraulics pressureproduct linklighting

See Details
CAT 279D3, 64,4422021
Mesa, AZ
2,179 h Cat Certified Used

See Details
CAT 259D3, 58,6002020
Savannah, GA
762 h Cat Certified Used Conditions Customer Value Agreementrops - open

See Details
CAT 259D, 52,0002018
Baton Rouge, LA
1,231 h Cat Certified Used2 speed travelair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicproduct link

See Details
CAT 299D3 XE, 72,0002020
Lake Charles, LA
1,254 h Cat Certified Used2 speed travelair conditionerauxiliary hydraulics flow - high flowproduct linklighting

See Details
CAT 226D3, 44,5002022
Piscataway, NJ
506 h Cat Certified Used Conditionsair conditionerauxiliary hydraulics flowcoupler typeproduct linklighting

See Details
CAT 259D3, 56,0332022
Tucson, AZ
1,912 h Cat Certified Usedride control2 speed travelforksheater

See Details
Show more results

Skid Steer Loaders