Caterpillar 242D

Caterpillar 242D

Price
30,000 USD
Year
2015
Working hours
1809 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 242D
CategorySkid Steer Loaders
Serial NumberDZT01437
Unit Number462320
Catalog NumberCU4393216
Manufacturing Year2015
Hours1809 h
CountryUnited States
LocationWindsor, CO
Pricing
Price Excluding Tax$30,000
Tax-
Price Including Tax-
Features
Additional Information0P0800 /1807 /10/18/18
2015 CATERPILLAR 242D SKID STEER
AS IS / AS RECEIVED
BUCKET-GP, BOT 66"
C3.3B ENGINE
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, BASIC, ANTI-THEFT
FAN, COOLING, DEMAND
FILM, RIDE CONTROL, ANSI
HYDRAULICS, PROPORTIONAL
INCLUDES: STANDARD FLOW
KIT, QUICK COUPLERELECTRIC
LIFTING EYES, FOUR POINT
ONE SPEED WITH RIDE CONTROL
PACKAGE, PERFORMANCE, (H2)
QUICK COUPLER, MANUAL
ROPS, OPEN (C1)
SEAT BELT, 2"
SEAT, SUSPENSION, VINYL
TIRES, 12/16.5
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • No
  • Yes
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
engine
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Good
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Photos
tires
  • Wear levels mix matched
  • 12-16.5
  • No
  • 10-25%
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontCaterpillarNoNoNo
Left RearCaterpillarNoNoNo
Right FrontCaterpillarNoNoNo
Right RearCaterpillarNoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone