Caterpillar 242D

Caterpillar 242D

Price
49,000 USD
Year
2015
Working hours
1015 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 242D
CategorySkid Steer Loaders
Serial NumberDZT01492
Unit NumberEQ099090
Catalog NumberCU4284104
Manufacturing Year2015
Hours1015 h
CountryUnited States
LocationClifton Park, NY
Pricing
Price Excluding Tax$49,000
Tax-
Price Including Tax-
Features
Accessories
EROPSEROPS
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
SELF LEVELINGSELF LEVELING
PILOT CONTROLPILOT CONTROL
Additional Information242D SSL DCA2
242D SSL TIER 4 FINAL HRC
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PROPORTIONAL, WT
PACKAGE, PERFORMANCE, (H2)
QUICK COUPLER, ELECTRIC
RADIO READY
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
TIRES, 12X16.5 10PR CAT
TWO SPEED
SHIPPING/STORAGE PROTECTION
INSTRUCTIONS, ENGLISH
INSTRUCTIONS, ANSI, NACD
LANE 1 ORDER
CAROLINA CDC - - AVAILABILITY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Brent Derosier
Telephone:+1 508 482 5742
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone