Caterpillar 242D

Caterpillar 242D

Price
41,000 USD
Year
2015
Working hours
1420 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 242D
CategorySkid Steer Loaders
Serial NumberDZT01994
Unit NumberE0034140
Catalog NumberCU4313457
Manufacturing Year2015
Hours1420 h
CountryUnited States
LocationPocatello, ID
Pricing
Price Excluding Tax$41,000
Tax-
Price Including Tax-
Features
Additional Information242D SSL TIER4 FIN
BELT, SEAT, 2"
CAB, (HEAT), (C2)
CONVERSION ARRGMT
DISPLAY, BAS,ANTI
DOOR, CAB, GLASS
ENGINE - SER# 8FG2497
FAN, COOLING, DMND
GP BUCKET W/ WOE
HC BUCKET W/ BOE
HEATER, ENG. 120V
HYDRAULICS, PROP
INSTRUCTIONS, ANSI
INSTRUCTIONS, ENGLISH
KIT, COIL - AIR CONDITIONER / INSTALLED BY WSECO AUG 2017
MACHINE ID# E0034140
PKG, PERFORM, H2
QUICK COUPLER, ELE
RADIO READY
242D
TIRES, 12X16.5
TWO SPEED
SEAT, SUSP, VINYL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTERN STATES EQUIPMENTSee InventoryWebsiteSelect contact
Andrew Sailors
Telephone:+1 208 884 2268
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone