Caterpillar 242B3

Caterpillar 242B3

Price
31,000 USD
Year
2011
Working hours
321 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 242B3
CategorySkid Steer Loaders
Serial NumberSRS01022
Unit NumberEQN085196
Catalog NumberCU4336574
Manufacturing Year2011
Hours321 h
CountryUnited States
LocationOmaha, NE
Pricing
Price Excluding Tax$31,000
Tax-
Price Including Tax-
Features
Accessories
EROPSEROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
Additional Information242B3 SKID STEER LOADER
BELT SEAT 2" SUSPENSION
CONTROL 1SPD PROP AUX DLX
CONVERSION ARRANGEMENT
DOOR CAB GLASS
ENGINE TIER4 INTERIM COMPLIANT
FAN COOLING DEMAND
HEATER ENGINE COOLANT 120V
INSTRUCTIONS ANSI NACD
INSTRUCTIONS ENGLISH
QUICK COUPLER HYDRAULIC
ROPS ENCLOSED WITH HEAT (C2)
SELF-LEVELING
TIRES 12X16.5 10PR CAT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPaint is scratched and scuffed
  • Good
  • Good
  • Good
  • YesMachine needs some minor cleaning
  • No
safety items
  • Good
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Unable to run machine. Machine drive motor bolts have come loose and were being installed when inspections was taking place. Tech did say that the engine operated properly. Machine had a PM1 completed while it was in the shop
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • NoMachine was in the shop having loose drive motor bolts tightened up. Machine was unable to be operated
tandems/gears/bearings/chains
  • Good
  • Good
  • FairMachine was in the shop having loose drive motor bolts tightened up. Machine was unable to be operated
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • GoodMachine is low hours - so assume P&Bs are tight
  • Good
  • Machine did not have a bucket at time of inspection. Unsure if bucket will be traded with the machine
tires
  • 12-16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontCat50NoYesNo
Left RearCat50NoYesYes
Right FrontMaxam75NoYesNo
Right RearCat50NoYesNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone