Caterpillar 236DLRC

Caterpillar 236DLRC

Price
35,000 USD
Year
2015
Working hours
500 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 236DLRC
CategorySkid Steer Loaders
Serial NumberMPW01025
Catalog NumberCU2489556
Manufacturing Year2015
Hours500 h
CountryGuatemala
LocationGuatemala
Pricing
Price Excluding Tax$35,000
Tax-
Price Including Tax-
Features
Accessories
OROPSOROPS
BUCKETBUCKET
Additional InformationSerial Number Ref. #/SMCS Code Description Category Install Ind. Install Date Action
MPW01025 388-8238 236D SSL LRC None Modify
Attachments
185-8667 TIRES, 12X16.5 10PR CAT Factory None Modify
233-5914 INSTRUCTIONS, SPANISH Factory None Modify
258-2579 FAN, COOLING, DMND Factory None Modify
258-4095 BELT, SEAT, 2" Factory None Modify
279-5373 BUCKET-GP, BOCE 72" Factory None Modify
345-4913 CAB, (C1) Factory None Modify
345-5923 HYDRAULICS, PROP Factory None Modify
345-6329 SEAT, SUSP, VINYL Factory None Modify
354-8706 YEAR OF MANUFACTURE PLATE Factory None Modify
378-1034 DISPLAY, ADV, LCD Factory None Modify
388-7756 CONVERSION ARRGMT Factory None Modify
388-8035 PKG, PERFORMANCE,(H1) Factory None Modify
388-8126 ONE SPEED Factory None Modify
388-8298 QUICK COUPLER, MAN Factory None Modify
422-3456 INSTRUCTIONS, ISO Factory None Modify
441-4819 PROD LINK CELL PL6 Factory None Modify
8FA1207 1000 ENGINE Factory None Modify
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
general appearance
  • Good
safety items
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Yes
engine
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
hydraulics
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GENTRACSee InventoryWebsiteSelect contact
Kevin Rosales
Guatemala
Telephone:+502 502 2328 9050
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone