Caterpillar 236D

Caterpillar 236D

Price
45,000 USD
Year
2014
Working hours
466 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 236D
CategorySkid Steer Loaders
Serial NumberBGZ00881
Unit NumberBGZ00881
Catalog NumberCU2228719
Manufacturing Year2014
Hours466 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding Tax$45,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
RIDE CONTROLRIDE CONTROL
HEATER / DEFROSTERHEATER / DEFROSTER
2 SPEED TRAVEL2 SPEED TRAVEL
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
PILOT CONTROLPILOT CONTROL
ELECTRIC COUPLERELECTRIC COUPLER
BLUETOOTHBLUETOOTH
Additional Information*DOOR, CAB, GLASS
*DISPLAY, ADVANCED, LCD
KIT, COUNTERWEIGHT, 100 LB ROC
*SEAT,AIR SUSPENSION,CLOTH,HEAT
INSTRUCTIONS, ANSI, USA
*TWO SPEED
*CONVERSION ARRANGEMENT
LANE 1 ORDER
*QUICK COUPLER, ELECTRIC
*SEAT BELT, 2"
INSTRUCTIONS, ENGLISH
*HYDRAULICS, PROPORTIONAL, WT
*PACKAGE, PERFORMANCE (H4)
14PM0970
12X16.5 10PR CAT TIRES
14PM1232
14PM0972
*ROPS, ENCLOSED WITH A/C (C3)
KIT, CAMERA REAR VIEW
KIT, RADIO, AM/FM/BLUETOOTH
KIT, RIDE CONTROL
*RADIO READY
14PM0971
CAROLINA CDC - - AVAILABILITY
SHIPPING/STORAGE PROTECTION
*236D SSL TIER 4 FINAL HRC
*FAN, COOLING, DEMAND
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairCab step bent
  • No
  • No
  • N/a
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • N/a
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorOut of date Jun 2014
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • No
  • Yes
  • 3/4
  • N/a
engine
  • FairNeeds to be blown out with air
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • N/a
  • N
  • N/a
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • N/a
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • N/a
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • N/a
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • N/a
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • N/a
  • N/a
  • N/a
tires
  • No
  • No
  • 5%
  • N/a
  • N/a
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front5NoYesYes
Left Rear5NoYesYes
Right Front5NoYesYes
Right Rear5NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone