Caterpillar 236D

Caterpillar 236D

Price
49,000 USD
Year
2016
Working hours
113 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 236D
CategorySkid Steer Loaders
Serial NumberBGZ02498
Unit NumberBGZ2498
Catalog NumberCU2535567
Manufacturing Year2016
Hours113 h
CountryUnited States
LocationRock Springs, WY
Pricing
Price Excluding Tax$49,000
Tax-
Price Including Tax-
Features
Additional InformationKIT, BATTERY DISCONNECT
LANE 2 ORDER
CONVERSION ARRANGEMENT
INSTRUCTIONS, ANSI, USA
PACKAGE, PERFORMANCE (H2)
CONTROL, ISO, PROP, WT
TWO SPEED WITH RIDE CONTROL
FILM, RIDE CONTROL, ANSI
ROPS, ENCLOSED WITH A/C (C3)
SEAT,AIR SUSPENSION,CLOTH,HEAT
DOOR, CAB, POLYCARBONATE
RADIO, AM/FM, BLUETOOTH
DISPLAY, ADVANCED, LCD, CAMERA
SEAT BELT, 2"
FAN, COOLING, DEMAND
TIRES, 12/16.5 CAT 10PR
QUICK COUPLER, ELECTRIC
COUNTERWEIGHT,MACHINE,EXTERNAL
INSTRUCTIONS, ENGLISH
PRODUCT LINK, CELLULAR PL641
HEATER, ENGINE COOLANT, 120V
PACK, DOMESTIC TRUCK
OIL, HYDRAULIC, COLD OPERATION
BUCKET-GP, 74", BOCE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone