Caterpillar 236D

Caterpillar 236D

Price
19,500 USD
Year
2014
Working hours
4041 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 236D
CategorySkid Steer Loaders
Serial NumberBGZ00809
Unit Number451130
Catalog NumberCU2540478
Manufacturing Year2014
Hours4041 h
CountryUnited States
LocationWindsor, CO
Pricing
Price Excluding Tax$19,500
Tax-
Price Including Tax-
Features
Additional InformationC3.3B ENGINE
CONVERSION ARRANGEMENT
INSTRUCTIONS, ANSI, USA
PACKAGE, PERFORMANCE (H4)
HYDRAULICS, PROPORTIONAL
ONE SPEED
ROPS, OPEN (C1)
SEAT, SUSPENSION, VINYL
DISPLAY, BASIC, ANTI-THEFT
SEAT BELT, 2"
FAN, COOLING, DEMAND
COUNTERWEIGHT,MACHINE,EXTERNAL
LIFTING EYES, FOUR POINT
QUICK COUPLER, MANUAL
BUCKET-GP, BOCE 72"
INSTRUCTIONS, ENGLISH
AS IS / AS RECEIVED
PACK, DOMESTIC TRUCK
0P0800/4038/7-25-17
GLASS SIDES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone