Caterpillar 236D

Caterpillar 236D

Price
40,000 USD
Year
2017
Working hours
280 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 236D
CategorySkid Steer Loaders
Serial NumberBGZ03261
Unit NumberMA24616
Catalog NumberCU4267483
Manufacturing Year2017
Hours280 h
CountryUnited States
LocationMinot, ND
Pricing
Price Excluding Tax$40,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
HEATER / DEFROSTERHEATER / DEFROSTER
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
ELECTRIC COUPLERELECTRIC COUPLER
Additional InformationBATTERY, HEAVY DUTY, DISC
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
FILM, RIDE CONTROL, ANSI
HEATER, ENGINE COOLANT, 120V
LIGHTS, HALOGEN
PACKAGE, PERFORMANCE (H2)
RADIO, AM/FM, BLUETOOTH
RETURN TO DIG/WRKTL POSITIONER
SEAT,AIR SUSPENSION,CLOTH,HEAT
TIRES, 12/16.5 CAT 10PR
TWO SPEED WITH RIDE CONTROL
QUICK COUPLER, ELECTRIC
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 3"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 701 2981700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone