Caterpillar 236D

Caterpillar 236D

Price
41,385 USD
Year
2017
Working hours
545 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 236D
CategorySkid Steer Loaders
Serial NumberBGZ03311
Unit Number448694
Catalog NumberCU4307841
Manufacturing Year2017
Hours545 h
CountryUnited States
LocationGrand Junction, CO
Pricing
Price Excluding Tax$41,385
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional InformationTIRES, 10/16.5
CAT CERTIFIED USED
0P0800/506 GD 4/16/18
BUCKET-GP, 74", BOCE
DISPLAY, ADVANCED, CAMERA
236D SSL TIER 4 FINAL HRC
BATTERY,HEAVY DUTY, 850 CCA
CONTROL, ISO, PROP, WT
DOOR, CAB, GLASS
DUAL SELF LEVEL
FAN, COOLING, DEMAND
INCLUDES: STANDARD FLOW
LIGHTS, HALOGEN
PACKAGE, PERFORMANCE, (H2)
QUICK COUPLER, ELECTRIC
RADIO READY
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSP. CLOTH/HEAT
TWO SPEED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone