Caterpillar 236D C3 2S

Caterpillar 236D C3 2S

Price
40,850 USD
Year
2015
Working hours
266 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 236D C3 2S
CategorySkid Steer Loaders
Serial NumberBGZ01633
Unit NumberCTE00266
Catalog NumberCU2531874
Manufacturing Year2015
Hours266 h
CountryUnited States
LocationOgden, UT
Pricing
Price Excluding Tax$40,850
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information236D SSL TIER4 FIN
BELT, SEAT, 2"
CAB, (A/C), (C3)
CONVERSION ARRGMT
HYDRAULICS, PRO WT
CTWT, MACH, EXT
DOOR, CAB, GLASS
FAN, COOLIND, STD
HEATER, ENG. 120V
INSTRUCTIONS, ANSI
INSTRUCTIONS, ENGLISH
QUICK COUPLER, MAN
RADIO READY
TIRES, 12 X 16.5 10PR GALAXY
TWO SPEED
DISPLAY, ADV, LCD
PRICED 7/10/17 EK
SEAT, SUSP, VINYL
PACKAGE, PRFM (H2)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone