Caterpillar 236DSTD1CA

Caterpillar 236DSTD1CA

Price
43,650 USD
Year
2019
Working hours
734 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 236DSTD1CA
CategorySkid Steer Loaders
Serial NumberBGZ05323
Unit Number9CR6861
Catalog NumberCU4544670
Manufacturing Year2019
Hours734 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax43,650 USD
Tax-
Price Including Tax-
Details
Additional information.
- CAT CERTIFIED USED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE.

DOOR, CAB, GLASS
INSTRUCTIONS, ANSI, USA
CERTIFICATION ARR, P65
STANDARD FLOW - 20 GPM
BATTERY, HEAVY DUTY, DISC
CONTROL, ISO, PROP
DISPLAY, ADVANCED, LCD, CAMERA
LIGHTS, HALOGEN
FAN, COOLING, DEMAND
DUAL SELF LEVEL
ONE SPEED
PACK, DOMESTIC TRUCK
LANE 3 ORDER
QUICK COUPLER, HYDRAULIC
TIRES, 12/16.5 CAT 10PR
SERIALIZED TECHNICAL MEDIA KIT
PRODUCT LINK, CELLULAR PL240
2019 MODEL
PACKAGE, PERFORMANCE (H2)
SEAT BELT, 2"
ROPS, ENCLOSED WITH A/C (C3)
RADIO, AM/FM, BLUETOOTH
SEAT,AIR SUSPENSION,CLOTH,HEAT
HEATER, ENGINE COOLANT, 120V
CONVERSION ARRANGEMENT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone