Caterpillar 232D

Caterpillar 232D

Price
32,936 USD
Year
2017
Working hours
214 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 232D
CategorySkid Steer Loaders
Serial NumberDPR00987
Unit NumberE136399
Catalog NumberCU2544818
Manufacturing Year2017
Hours214 h
CountryUnited States
LocationApache Junction, AZ
Pricing
Price Excluding Tax$32,936
Tax-
Price Including Tax-
Features
Additional InformationROPS: OPEN
PRODUCT LINK: INCLUDES
AUX HYD
SUSPENSION SEAT
TIRE SIZE: 10/16.5
BUCKET: YES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone