Caterpillar 226B3

Caterpillar 226B3

Price
38,759 USD
Year
2012
Working hours
98 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 226B3
CategorySkid Steer Loaders
Serial NumberMWD03341
Catalog NumberCU1631531
Manufacturing Year2012
Hours98 h
CountryUnited States
LocationMilwaukee, WI
Pricing
Price Excluding Tax$38,759
Tax-
Price Including Tax-
Features
Additional InformationLANE 2 ORDER
CONVERSION ARRANGEMENT
INSTRUCTIONS ANSI NACD
CONTROL PROP AUX DELUXE WT
HYDRAULICS STANDARD FLOW
ROPS ENCLOSED WITH HEAT (C2)
SELF-LEVELING
BATTERY HEAVY DUTY 880 CCA
BELT SEAT 2" SUSPENSION
FAN COOLING DEMAND
COUNTERWEIGHT MACHINE
DOMESTIC TRUCK
HEATER ENGINE BLOCK 120V
DOOR CAB POLYCARBONATE
INSTRUCTIONS ENGLISH
ENGINETIER4 INTERIM COMPLIANT
TIRES 10X16.5 8PR CAT
QUICK COUPLER HYDRAULIC
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FABICK WISee InventorySelect contact
Jeff Speer
Telephone:+1 414 4619100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone