Caterpillar 226B MA7

Caterpillar 226B MA7

Price
14,500 USD
Year
2004
Working hours
1631 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 226B MA7
CategorySkid Steer Loaders
Serial NumberMJH00841
Unit NumberUE4919
Catalog NumberCU4345537
Manufacturing Year2004
Hours1631 h
CountryUnited States
LocationElmhurst, IL
Pricing
Price Excluding Tax$14,500
Tax-
Price Including Tax-
Features
Accessories
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
Additional InformationQUICK COUPLER, MANUAL
INSTRUCTIONS, ENGLISH
INSTRUCTIONS, ANSI, NACD
*BATTERY, STANDARD, 650 CCA
*CONVERSION ARRANGEMENT
TIRES, 10X16.5 8PR CAT
SELF-LEVELING, NONE
DOOR, NONE
*HEATER, NONE
*ENGINE, TIER II COMPLIANT
*ALARM, BACK-UP
CONTROL, 1-SPD, HORN, BASIC
HYDRAULICS, ON/OFF
03.25.05MAD
BELT, SEAT, 2" STATIC
*SEAT, VINYL, STATIC
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • tires
general appearance
  • Good
  • Fairbent metal
  • Good
  • Good
  • Fairbent
  • Good
  • Fairscratches/scrapes
  • Good
  • Good
  • Good
  • Good
  • Fairbent
  • Yes
  • No
safety items
  • Good
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairtorn cover
  • Good
  • Yes
  • ok
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodrecently replaced
  • No
  • No
  • Yes
  • No
  • No
  • No
  • red
  • normal
  • minor blue smoke in exhaust
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Goodminor play
  • Good
  • Good
  • Good
  • Good
  • Good
  • 69"
tires
  • 10-16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontCAT90
Left RearCAT90
Right FrontCAT90
Right RearCAT90
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INDUSTRIESSee InventoryWebsiteSelect contact
Mike Jacob
Telephone:+1 630 516 4456
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone