Caterpillar 226 D

Caterpillar 226 D

Price
28,000 USD
Year
2016
Working hours
250 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 226 D
CategorySkid Steer Loaders
Serial Number0HRD00429
Unit Number102871
Catalog NumberCU2542245
Manufacturing Year2016
Hours250 h
CountryUnited States
LocationSan Antonio, TX
Pricing
Price Excluding Tax$28,000
Tax-
Price Including Tax-
Features
Accessories
OROPSOROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
Additional Information0P-9002 1 LANE 2 ORDER
418-6010 1 PACKAGE, PERFORMANCE, (H1)
418-5751 1 ROPS, OPEN (C1)
345-6329 1 SEAT, SUSPENSION, VINYL
416-5901 1 QUICK COUPLER, MANUAL
421-0340 1 CONVERSION ARRANGEMENT
418-6036 1 INSTRUCTIONS, ANSI, USA
258-4095 1 SEAT BELT, 2"
441-5939 1 FAN, COOLING, DEMAND
233-5913 1 INSTRUCTIONS, ENGLISH
422-5512 1 BATTERY, 850 CCA, HEAVY DUTY
422-5564 1 DISPLAY, BASIC, ANTI-THEFT
421-0011 1 ONE SPEED
165-2602 1 TIRES, 10/16.5 GA 8PR
0P-0210 1 PACK, DOMESTIC TRUCK
485-0411 1 CONTROL, ISO, PROP

1 PACKAGE, PERFORMANCE, (H1)
1 ROPS, OPEN (C1)
1 SEAT, SUSPENSION, VINYL
1 QUICK COUPLER, MANUAL
1 CONVERSION ARRANGEMENT
1 INSTRUCTIONS, ANSI, USA
1 SEAT BELT, 2"
1 FAN, COOLING, DEMAND
1 INSTRUCTIONS, ENGLISH
1 BATTERY, 850 CCA, HEAVY DUTY
1 DISPLAY, BASIC, ANTI-THEFT
1 TIRES, 10/16.5 GA 8PR
1 PACK, DOMESTIC TRUCK
1 CONTROL, ISO, PROP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT CAT / TEXAS FIRST RENTALS LLCSee InventorySelect contact
Leonard Sedillo
Telephone:+1 210 9314463
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone