Screen Machine 77C

Screen Machine 77C

Price
94,600 USD
Year
2014
Working hours
92 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandScreen Machine 77C
CategoryScreeners
Serial NumberD776-SC-E-AD2803
Unit NumberHAI001116
Catalog NumberCU4357334
Manufacturing Year2014
Hours92 h
CountryUnited States
LocationSan Antonio, TX
Pricing
Price Excluding Tax$94,600
Tax-
Price Including Tax-
Features
Additional Information7' X 7' DOUBLE DECK TWO BEARING SCREEN
9'-9" FEED SCREEN OPENING
MATERIAL STOCKPILING HEIGHT 11' 5"
36" WIDE MAIN DISCHARGE BELT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales
Telephone:+1 2109414459
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone