Screen Machine 107T

Screen Machine 107T

Price
On Request
Year
2019
Working hours
557 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandScreen Machine 107T
CategoryScreeners
Serial Number107TRAH3199
Unit NumberEQN073097
Catalog NumberCU4605454
Manufacturing Year2019
Hours557 h
CountryUnited States
LocationAL
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Additional information5C" IDLERS
CONVEYOR DISCHARGE HEIGHT: 11'
DUAL 5' X 7' SCREENS
DUAL HYDRAULIC DRIVE ON MAIN CONVEYOR BELT
FEED HEIGHT: 10' - 10"
FEED WIDTH: 13' - 9"
FEEDER BELT WIDTH: 42"
FOUR EMERGENCY STOPS
FULL DEEP TROUGH SKIRTING
HEIGHT: 11' - 0"
HYDRAULICALLY ADJUSTABLE SCREEN ANGLES
KEY STRUCTURAL COMPONENTS MANUFACTURED FROM 80 GRADE US STEEL
LENGTH: 38' 0"
LOCKABLE CONTROL PANELS
PATENTED DUAL-SCREEN DESIGN
PATENTED SMOOTH START TECHNOLOGY
TRACKED, REMOTE CONTROL OPERATION
VARIABLE SPEED UNDERSCREEN TRANSFER BELT
WIDTH: 8' - 5"
WING PLATE EXTENSIONS
WING TYPE TAIL PULLEY
YANMAR 74HP ENGINE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON TRACTOR CO., INC.See InventorySelect contact
Greg Frost
Telephone:+1 205 229 8715
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone