Screen Machine 107D

Screen Machine 107D

Price
121,000 USD
Year
2014
Working hours
6 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandScreen Machine 107D
CategoryScreeners
Serial NumberD107D-SC-N-AD2743
Unit NumberHAI001067
Catalog NumberCU4278778
Manufacturing Year2014
Hours6 h
CountryUnited States
LocationIrving, TX
Pricing
Price Excluding Tax$121,000
Tax-
Price Including Tax-
Features
Additional Information(2) 5X7 DECK SHAKER SCREENS
1.75" WIRE CLOTH SCREENS
6" GRIZZLY BAR UPGRADE TOP DECK
WIRELESS REMOTE
52 WIDE VIBRATORY GRIZZLY FEEDER
129" DISCHARGE HEIGHT
STAINLESS STEEL CHUTES
24" FINES SIDE CONVEYOR
84" DISCHARGE HEIGHT
REMOTE CURTAIN RELIEF SYSTEM
ADJUSTABLE CROSS-BELT MAGNET
HEAVY-DUTY TRACKED UNDERCARRIAGE
42" MAIN BELT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales
Telephone:+1 2109414459
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone