Currently 18009 machines for sale
Quick Search

Used Quarry, Waste & Recycling Equipment for Sale

High-demand mining and waste applications call for powerful machinery. When you work in a quarry or other type of harsh outdoor environment, it’s important to have access to a fleet you can depend on. At Cat Used, we partner with a massive network of dealers so you can search for all types of used aggregate equipment. Whether you need a reliable excavator or a machine that can carry waste, our dealers can help you find an economical solution.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Quarry & Waste / Recycling Equipment
x
239 Search results for "Current filter"
Displaying: 217 - 239 Sort by: 
Jungheinrich EZS350NA20156,313 h Conditions

See Details
CAT D10T, 583,1962010
Edmonton, AB
34,275 h

See Details
Jungheinrich EZS350NA20156,667 h Conditions

See Details
Sandvik MINING & CONSTRUCTION QI341HS2017
Nancy / Gondreville, 54
2,203 h

See Details
Sandvik MINING & CONSTRUCTION QA-441-09-03-102, 197,7102015
Madrid
3,453 h

See Details
Metso MINERALS C110, 184,1442002
Winnipeg, MB
10,000 h

See Details
Gorman-Rupp T6A71S2017
Freeport

See Details
Gorman-Rupp S12A1-E140, 23,6922016
Brampton, ON
1 h

See Details
Metso MINERALS ST4.10, 273,3732020
London, ON
1,863 h

See Details
Gorman-Rupp PA6C60ESP, 32,8052017
ON
8,177 htrailer mounted

See Details
Atlas Copco PAS 4, 15,9002015
Santa Catarina
1,349 h Conditions

See Details
Extec SCALPEUR2004
Trading // Lille / Wattignies, 59
5,821 h Conditionslightingce plate

See Details
Sandvik MINING & CONSTRUCTION QH331, 245,8012012
Lyon / Venissieux, 69
4,954 h Conditionsce plateultra low sulfur diesel fuel

See Details
Gorman-Rupp S12A1-E140, 23,6922016
Brampton, ON
1 h

See Details
Metso MINERALS S4.12, 405,0302022
London, ON
1,503 h Conditionsepa labelce plate

See Details
CAT 60402016
Estevan, SK
22,254 h

See Details
Metso LT106, 240,0002011
Rurrenabaque
2,968 h

See Details
Atlas Copco VAR6-2502018
Antananarivo
2,334 h

See Details
Atlas Copco VAR6-2502021
Antananarivo

See Details
CAT HM135C, 18,0002015
Santa Cruz

See Details
CAT 6015, 587,78520155,465 hepa labellightingmirrorsboom - 1 piececar body - standard

See Details
Atlas Copco VAR2JB50G2021
Antananarivo

See Details
CAT 60182013
成都
2,248 h Conditionsair conditionerboom, 1 piece

See Details
Metso NP1315, 276,0002013
Cd. Obregón
300 helectric motor powered

See Details
Show more results

Quarry & Waste / Recycling Equipment