Quick Search

Gorman-Rupp S12A1-E140

Gorman-Rupp S12A1-E140

Year
2016
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT POWER SYSTEMS
Brampton, ON
+1 514 426 7715
Show phone number
Basic information
BrandGorman-Rupp S12A1-E140
Toromont Cat - Kingston
CategoryWater Pumps
Serial Number1605974N
Unit NumberPS12-1
Catalog Number4568548
Year2016
Hours1 h
CountryCanada
LocationBrampton, Canada
Pricing
Price Excluding Tax23,705 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationPlease refer to the spec sheet attached or ask for the spec sheet for more information
Hours are more than one hour but no hourmeter on the unit
Good running 600 Volts 60Hz pump

PUMP SPECIFICATIONS
Diffuser: Ductile Iron 80‐60‐03.
Maximum Operating Pressure 90 psi (621 kPa).*
Impeller: Ductile Iron 60‐40‐18.
Suction Head: Gray Iron 30.
Wear Ring: Copper Alloy C93200.
Motor Housing: Aluminum Alloy 356‐T6.
Intermediate Bracket: Aluminum Alloy 356‐T6.
Seal Plate: Gray Iron 30.
Motor Shaft: Stainless Steel 17‐4 PH.
Bearings: Upper, Open Single Row Ball.
Lower, Sealed Double Row Ball.
Discharge Flange: Gray Iron 30.
Gaskets: Cork w/Nitrile Binder (NC710) and Vegetable Fiber.
O‐Ring: Buna‐N
Wetted Hardware: Standard Plated Steel and Stainless Steel.
Strainer: Urethane Coated Steel; 60% Open Area, 1.00” (25,4 mm) Square Openings.
Hoisting Eye Bolts: Urethane Coated Steel.
Standard Equipment:
NEMA Type 3R Rainproof Control Box. Provides On‐Off, Circuit
MOTOR/CABLE SPECIFICATIONS
Motor: Oil Filled Enclosure; 140 H.P.; 1750 R.P.M.; Three Phase:
460/575 Volt, 60 Hz, 171/137 Full Load Amps, 117 kW (Max.)
Power Cable: 6 Wire; Type GGC;
(460V) 2/0 AWG 3 Power Conductors, 2 Ground Conductors and
1 Ground Check.
(575V) 1 AWG; 3 Power Conductors, 2 Ground Conductors and
1 Ground Check.
Nominal Length 50 Feet (15 m) Standard.
Recommended Generator Size: 200 kW Across the Line Start,
150 kW for Reduced Voltage Starting.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering