Caterpillar 14H

Caterpillar 14H

Price
127,500 USD
Year
2006
Working hours
16592 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 14H
Categorymotor graders
Serial NumberASE02011
Unit Number459650
Catalog NumberCU4340284
Manufacturing Year2006
Hours16592 h
CountryUnited States
LocationEl Paso, CO
Pricing
Price Excluding Tax$127,500
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationAS IS / AS RECEIVED
ACCUMULATORS, BLADE LIFT
OIL CHANGE SYSTEM
AIR CONDITIONER WITH HEATER
INSTALLATION, ACCUGRADE READY
HEATER, ENGINE COOLANT, 120V
LIGHTS, CAB AND BAR MOUNTED
ALTERNATOR, 100 AMP
MAJOR REBUILD 4-2013 10488 SMU
ENGINE-TRANSMISSION-TANDEMS-
FINAL DRIVES-RADIATOR-HYDRUALIC
AIR DRYER
LINES-WIRING HARNESS
STEERING, SECONDARY
FAN, DEFROSTER, REAR WINDOW
MIRRORS, OUTSIDE MOUNTED
TIRES 20.5R25
CONVERTER, COMMUNICATION
CUTTING EDGE, 16' BLADE
3176 ENGINE
SEAT, CLOTH,CONTOUR AIR
BLADE, 16' X 27" X 1"
WIPER/WASHER, REAR, LP
RECEPTACLE, STARTING, PLUG IN
FAN, DEFROSTER, FRONT WINDOW
HYDRAULICS, ACCUGRADE, PLUS 1
BRACKETS, ACCUGRADE
AM/FM RADIO / CD PLAYER
WINDOWS, LOWER OPENING
ENGINE, DUAL HP SETTING
LIGHTS, WORK
RIPPER-SCARIFIER
FUEL SYSTEM, FAST FILL
RADIO READY, ENTERTAINMENT
PUSH PLATE, COUNTERWEIGHT
0P0910/16592/ 04/06/18
CONSIGNMENT / C. BARRIOTS
2006 CATERPILLAR 14H M/GRADER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • drivechain / tandems
  • ripper
  • tires
general appearance
  • Good
  • Goodinside linning soiled
  • Good
  • Fairdented
  • Fairdried out
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
safety items
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Poorac. not operational
  • Fairrs. console inlay torn
  • Good
  • Good
  • Good
  • Fairadjust articulation gauge
  • Good
  • Fairsoiled
  • Good
  • Good
  • Poornot operational
  • Good
  • Good
  • Fairdiff. lock switch center loose
  • Fairlower blades torn
  • 2 defroster fans not operational
engine
  • Fairdusty
  • Goodred
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Nocoolant low
  • No
  • Yesrs. minor leak
  • No
  • normal
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Fairsmall bypass hose leaks
  • Good
  • Good
  • Good
  • Yes
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yesrf. rr. turn signal not operational
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Fairworn some, lower pin lock plate bolt missing, others loose
  • Fairworn
  • Good
  • Good
  • Goodrs. mounting worn
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairls. boot torn
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Fairls. tandem lines dented
  • Good
  • Good
  • Good
hydraulics
  • Fairoil leaks/ swivel guard bent
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairrod mounting worn, maybe a little slow operation?, rod scratched
  • Good
  • Good
  • Yesswivel leaks, circle drive box leaks, ls. valve bank clean up check for leak
blade
  • Good
  • Goodblade mounting lower cross bolts loose
  • Fair
  • Fair
  • Fair
  • Fair
  • Fairend bits worn
  • Fair
  • Fair
  • Good
  • Fair
comments, misc. repairs, general remarks
  • consignment machine
drivechain / tandems
  • Good
  • Good
  • Fair
  • Good
  • Fairls. mounting bracket cracks, top tandem rewelded/rs. tandem bottom caved out, rr. hub clean up check for leak
  • Good
ripper
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair3 shanks
tires
  • Yes
  • 20.5r25....600/65r25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMichelin15NoYesYes
Left FrontBkt80NoNoNo
Left RearMichelin15NoYesYes
Right CenterMichelin15NoYesYes
Right FrontBkt80NoNoNo
Right RearMichelin15NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone