Caterpillar 140M3

Caterpillar 140M3

Price
315,000 USD
Year
2014
Working hours
3401 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M3
Categorymotor graders
Serial NumberN9D00254
Unit Number434822G
Catalog NumberCU2184029
Manufacturing Year2014
Hours3401 h
CountryUnited States
LocationDurango, CO
Pricing
Price Excluding Tax$315,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationC9 ENGINE
PRODUCT LINK, SATELLITE PL321
BASE KIT
PUSH PLATE
GLOBAL ARRANGEMENT,LOW AMBIENT
MOLDBOARD, 14' BASIC
MOLDBOARD 14' X 24" X 7/8"
CURVED CUTTING EDGE, 8"X3/4"
RIPPER/SCARIFIER
COLD WEATHER PLUS PACKAGE
STARTING AID, ETHER
COLD START; TRANS OIL & BRKE
BATTERIES, EXTREME DUTY 1400
OIL, HYDRAULIC, COLD, 0W
LINES,STANDARD W/O ACCUMULATOR
BASE + 2 (FL,RIP)
PRECLEANER, NON SY-KLONE
LIGHTS, FRONT HEADLIGHTS, LOW
STARTER, ELEC, EXTREME DUTY
150 AMP ALTERNATOR
CAB, PLUS (STANDARD GLASS)
STANDARD GLASS
WIPER/WASHER, REAR
SEAT, AIR SUSPENSION, CLOTH
CAB, PLUS (INTERIOR)
FAN, DEFROSTER, REAR WINDOW
RADIO,12V,AM/FM,WTHRBAND,BLUETTH
SHADE, SUN
CONVERTER, COMMUNICATION
GRADE CONTROL X SLOPE
SEAT BELT
LIGHTS, RIPPER 3X3
GUARD GP, HITCH
SWITCH, WORK LIGHTING
LIGHT, LED WARNING STROBE
LIGHTS, WORK, HEEL 3X3
LIGHTS, WORK, MIDFRAME TOE
CAMERA, REAR VISION
MOUNTING, WARNING LIGHT
MIRRORS, OUTSIDE HEATED 24V
HEATER, ENGINE COOLANT, 120V
SHANKS/TEETH, RIPPER/SCARIFIER
RPM INDUSTRIES,QUICK-EVAC SYSTEM
ANTIFREEZE WINDSHIELD WASHER
DECALS, ENGLISH (U.S.)
BRIDGESTONE 1400X24 VKT @ 1614HR
LIFT GROUP, FRONT MOUNTING
LIGHTS, WORKING, PLUS, HALOGEN
0P0800 / 2335 MS 1/12/18
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • drivechain / tandems
  • ripper
  • tires
general appearance
  • GoodClosed cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
safety items
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodGood
  • Good
  • Good
  • Yes
  • No
  • Yes
engine
  • FairDirty not bad
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Good
  • Good
comments, misc. repairs, general remarks
  • Unit in good operating condition,unit wired for auto leveling
drivechain / tandems
  • Good
ripper
  • Good
tires
  • Tire size 14.00R24 all radials
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin2460NoNoNo
Left RearMichelin1940NoNoNo
Right FrontMichelin2560NoNoNo
Right RearMichelin1840NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone