Caterpillar 140M2

Caterpillar 140M2

Price
212,000 USD
Year
2012
Working hours
2094 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M2
Categorymotor graders
Serial NumberM9D01381
Catalog NumberCU2586767
Manufacturing Year2012
Hours2094 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$212,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
AM FM CD RADIOAM FM CD RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
CAB, LOW PROFILECAB, LOW PROFILE
VARIABLE HORSEPOWERVARIABLE HORSEPOWER
BLADE FLOATBLADE FLOAT
JOYSTICK STEERINGJOYSTICK STEERING
Additional InformationAIR CONDITIONER
AM FM CD RADIO
BEACON
EROPS
JOYSTICK STEERING
LIGHTING
ULTRA LOW SULFUR DIESEL FUEL
VARIABLE HORSEPOWER
BLADE FLOAT
CAB, LOW PROFILE
ENGINE ENCLOSURES
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • drivechain / tandems
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • YesEngine, transmission and hydraulic
safety items
  • Good
  • Yes
gauges, operator station, console
  • GoodVent temperature 49°. Ambient temperature 64°
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • YesCD
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • YesWith canister
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Good
drivechain / tandems
  • Good
tires
  • 46
  • 14.00R24. TG
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBridgestone1550NoYesYes
Left RearBridgestone1653NoYesYes
Right FrontBridgestone826NoYesYes
Right RearBridgestone1446NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone