Caterpillar 140M2

Caterpillar 140M2

Price
265,000 USD
Year
2014
Working hours
1329 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M2
Categorymotor graders
Serial NumberR9M00525
Unit NumberUT01353
Catalog NumberCU2308555
Manufacturing Year2014
Hours1329 h
CountryUnited States
LocationPasco, WA
Pricing
Price Excluding Tax$265,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationIN HOUSE LABOR COVERAGE. JMH 31JAN15 **

*SMU & CONDITION UNKNOWN*
*UNIT NOT INSPECTED YET*
ACCUMULATORS, BLADE LIFT
ARTICULATION GUARD
BASE + 4 (WM,WT,FL,RIP)
CAB, PLUS (STANDARD GLASS)
CAMERA,REAR VISION
COMFORT PACKAGE
GLOBAL ARRANGEMENT,LOW AMBIENT
GRADE CONTROL X SLOPE
HEATER, ENGINE COOLANT, 120V
INSTALLATION AR- BOX FRAME
LANE 3 ORDER
LANGUAGE, ENGLISH
MACHINE ID# UT01353
MIRRORS, OUTSIDE HEATED
MOLDBOARD, 14' PLUS
MOUNTING, FRONT LIFT
PRECLEANER
PRODUCT LINK, SATELLITE PL321
RIPPER-SCARIFIER, REAR
SNOW ARRANGEMENT
STARTER, ELECTRIC, HEAVY DUTY
TIRES, 14.00-24
WEATHER, COLD PLUS
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTERN STATES EQUIPMENTSee InventoryWebsiteSelect contact
Andrew Sailors
Telephone:+1 208 884 2268
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone