Caterpillar 140M2 R

Caterpillar 140M2 R

Price
209,000 USD
Year
2012
Working hours
3755 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M2 R
Categorymotor graders
Serial NumberM9D01088
Unit Number188U018
Catalog NumberCU4342780
Manufacturing Year2012
Hours3755 h
CountryUnited States
LocationDavenport, IA
Pricing
Price Excluding Tax$209,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
PUSHBLOCKPUSHBLOCK
RIPPERRIPPER
JOYSTICK STEERINGJOYSTICK STEERING
TRANSMISSION GUARDTRANSMISSION GUARD
LOW PROFILE CAB/ROPSLOW PROFILE CAB/ROPS
THROTTLE LOCKTHROTTLE LOCK
Additional InformationPICTURES AS OF: 5/17/18 3684 HOURS

14' MOLDBOARD
AIR SUSPENSION SEAT
AUTO DIFFERENTIAL LOCK
DEFROSTER FAN
DIFFERENTIAL LOCK
MIRRORS
SUPPLEMENTAL STEERING
VHP PLUS
14.00R24 TIRES
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • drivechain / tandems
  • emissions
  • ripper
  • tires
general appearance
  • Overall apperance is very good - straight, clean machine
  • No
  • No
  • GoodLower rung on the left side is slightly bent – usable
  • Good
  • Good
  • Good
  • GoodPlastic turbo style
  • GoodGood coverage slightly faded in some areas – no major scratching or rusting
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor are peeling on the edges and a few scratches
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • GoodSeptember 2011
  • Good
  • Good
  • Good
  • GoodRemoved and stored in cab
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodHeated mirrors
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodCat AM/FM
  • GoodSome minor deterioration of the left side arm and wrist rest
  • GoodAir suspension / cloth
  • Good
  • Good
  • Yes
  • No
  • No
engine
  • Good
  • GoodELC
  • Good
  • Good
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • Normal
  • GoodHigh-pressure fuel pump has been replaced
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
cooling system
  • Good
  • Good
  • GoodHydraulic
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • YesBottle installed
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodJoystick
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • Good
  • GoodWear mark and the top from rubbing on the saddle
  • Good
  • GoodNew BOE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Inspected 6-15-18 @
  • PM 4 (2000 hour) service completed 5/30/18 @ 3,696 SHM
drivechain / tandems
  • Good
  • Good
  • GoodNo leaks
  • Good
  • Good
  • Good
emissions
  • Good
  • GoodServiced at 1,756 SHM 1,941 Hours on filter
  • NoTear four interim
ripper
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good4 rear shanks – teeth in good condition – middle shank is removed and a fabricated hitch is installed
  • Good4 front shanks - teeth in good condition
  • CAT 84” - 7 shank
tires
  • No
  • 14.00 R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMAXAM2675NoNoNo
Left FrontBOTO2875NoNoNo
Left RearMAXAM2675NoNoNo
Right CenterMAXAM2675NoNoNo
Right FrontBOTO2875NoNoNo
Right RearMAXAM2575NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone