Caterpillar 140M2 AWD

Caterpillar 140M2 AWD

Price
274,000 USD
Year
2013
Working hours
3017 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M2 AWD
Categorymotor graders
Serial NumberR9G00256
Unit NumberAA005763U
Catalog NumberCU2552399
Manufacturing Year2013
Hours3017 h
CountryUnited States
LocationHurricane, UT
Pricing
Price Excluding Tax$274,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationACCUMULATORS, BLADE LIFT
BASE & 1 (RIP)
CAB, PLUS (STANDARD GLASS)
COMFORT PACKAGE
COOLANT, -51C (-60F)
DOMESTIC TRUCK
GLOBAL ARRANGEMENT,LOW AMBIENT
GUARD GP, HITCH
GUARD, AXLE HOSE
HEATER, ENGINE COOLANT, 120V
INSTALLATION AR- BOX FRAME
LANE 2 ORDER
LANGUAGE, ENGLISH
LIGHT, LED WARNING STROBE
LIGHTS, FRONT HEADLIGHTS, LOW
LIGHTS, WORKING, PLUS
MIRRORS, OUTSIDE HEATED
MOLDBOARD, 14' PLUS
MOUNTING, WARNING LIGHT
NO ACCUGRADE
PRECLEANER
PRICED 09/05/17 DA
PRODUCT LINK, SATELLITE PL321
PUSH PLATE
STARTER, ELECTRIC, HEAVY DUTY
TIRES, 14.0R24 BS VUT 1* MP
WEATHER, COLD PLUS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone