Caterpillar 140M

Caterpillar 140M

Price
211,500 USD
Year
2010
Working hours
6405 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M
Categorymotor graders
Serial NumberB9M00948
Unit Number444538
Catalog NumberCU2360864
Manufacturing Year2010
Hours6405 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$211,500
Tax-
Price Including Tax-
Features
Additional InformationC7 ENGINE
LANE 2 ORDER
GLOBAL ARRANGEMENT
MOLDBOARD, 14 FT, BASIC
CUTTING EDGE, 8"X3/4"
END BITS.STANDARD, W/O OVERLAY
BLADE, 14'X 24"X 7/8"
HITCH, TOWING
WEATHER, COLD PLUS
STARTING AID ETHER
COLD START
BATTERIES, EXTREME DUTY, 1400CCA
COVERS,SCREEN
COVER, HYDRAULIC OIL COOLER
OIL, HYDRAULIC, COLD OW
LINES,STANDARD W/O ACCUMULATOR
NO COMPRESSOR
FILM, ENGINE, VHP PLUS
LIGHTS, FRONT HEADLIGHTS, LOW
BASE & 2 (FL, RIP)
CAB, PLUS
ALTERNATOR, 150 AMP (AC)
WINDOWS SIDES W/WIPER &REAR
SEAT AIR SUSPENSION, CLOTH
FAN, DEFROSTER REAR WINDOW
WIPER/WASHER,REAR
TIRES, 14.0R24 MX XGLA2 1* MP
PRODUCT LINK, PL321
COMFORT PACKAGE - 1
SUNSHADE, REAR
RADIO 12V AM/FM WEATHERBAND
LIGHTS, RIPPER 3X3
LIGHTS,WORK, MIDFRAME TOE 3X3
CONVERTER, COMMUNICATION
LIGHTS, WORKING, PLUS
LIGHT,WARNING,BEACON,STROBE HS
MOUNTING, FOR WARNING LIGHT
SWITCH,WORK LIGHTING
LIGHTS, WORK HEEL 3X3
MOUNTING, FRONT LIFT
BLADE EXTENDION,2',R.H.
MIRRORS, OUTSIDE HEATED 24V
HEATER, ENGINE COOLANT, 120V
OPO800/5092 RN 9-29-16
PRICE CHG:07/06/17 VIA FIXASKPRC
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • drivechain / tandems
  • tires
general appearance
  • GoodClosed cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
safety items
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • FairLeft door glass cracked, right side mirror broken
  • Good
  • Good
  • GoodSmall hole in cushion
  • Good
  • Good
  • Yes
  • No
  • Yes
engine
  • FairDirty not bad
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Good
  • Good
comments, misc. repairs, general remarks
  • Unit in operating condition, unit has many codes
drivechain / tandems
  • Good
tires
  • 20
  • Tire size 14.00R24 all radials
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin1625NoNoNo
Left RearMichelin1320NoNoNo
Right FrontMichelin1420NoNoNo
Right RearMichelin1420NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone