Caterpillar 140M

Caterpillar 140M

Price
157,500 USD
Year
2011
Working hours
5623 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M
Categorymotor graders
Serial NumberB9D02866
Unit Number447711
Catalog NumberCU2498773
Manufacturing Year2011
Hours5623 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$157,500
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional Information2011 CATERPILLAR 140M GRADER
5263/ 06/24/18
2'BLADE EXTENSION,RIGHT HAND
AS IS/ AS RECEIVED
BLADE, 14'X 24"X 7/8"3
C7 ENGINE
CAB, PLUS
COLD STARTULIC, COLD, OW
CONVERTER,COMMUNICATION (CB)
COVER, HYDRAULIC OIL COOLER
CUTTING EDGE, 8"X3/4"
FAN, DEFROSTER REAR WINDOW
FILM, ENGINE, VHP PLUS
HEATER, ENGINE COOLANT, 120V
LIGHTS, FRONT HEADLIGHTS, LOW
LIGHTS, RIPPER 3X33X3
LIGHTS, WORK HEEL 3X3
LIGHTS, WORKING, PLUS
LIGHTS,WORK, MIDFRAME TOE 3X3
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD, 14 FT, BASIC
OIL, HYDRAULIC, ARCTIC
PRODUCT LINK, PL321
SEAT AIR SUSPENSION, CLOTH
STARTING AID ETHER
SUN SHADE, REAR
SWITCH,WORK LIGHTING
WEATHER, COLD PLUS
WIPER/WASHER,REAR
TIRES 14.0-24 @ 46%
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • drivechain / tandems
  • tires
general appearance
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Fairboth side cab damaged
  • Yes
  • No
safety items
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Fairright door glass broken - To be replaced by Wagner
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Yes
  • Yes
  • Yes
engine
  • Fair
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • ok
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Fairwires hanging loose upper right cab/mirror
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Fairball sockets slightly worn
  • Good
  • Good
  • Good
  • No
blade
  • Good
comments, misc. repairs, general remarks
  • Working AWD grader
  • Wagner to install new tires
drivechain / tandems
  • Good
tires
  • 46
  • 14.0-24 left rear is double coin all others are michelin miss matched in wear
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front25
Left Rear80
Right Front25
Right Rear60
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone