Caterpillar 140M

Caterpillar 140M

Price
135,000 USD
Year
2008
Working hours
5615 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M
Categorymotor graders
Serial NumberB9M00478
Unit NumberB9M00478
Catalog NumberCU1908605
Manufacturing Year2008
Hours5615 h
CountryUnited States
LocationJoplin, MO
Pricing
Price Excluding Tax$135,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationWIPER/WASHER, REAR
NON ALL-WHEEL DRIVE
LIGHTS, WORK, HEEL 3X3
WINDOWS, SIDES & REAR
CUTTING EDGE, 14' BLADE
BLADE, 14' X 24" X 7/8"
END BITS, OVERLAY
OIL, HYDRAULIC
FILM, ENGINE, VHP
AIR CONDITIONER WITH HEATER
HYDRAULICS, BASE & 1 FUNCTION
SEAT, AIR SUSPENSION, CLOTH
RADIO READY, ENTERTAINMENT
DOOR, CAB, RIGHT HAND SIDE
RADIO, 12V, AM/FM WEATHERBAND
ALTERNATOR, 80 AMP (AC)
HEATER, ENGINE COOLANT, 120V
MOUNTING, CAB ROOF ACCESSORIES
LADDER, CAB, RIGHT HAND SIDE
LINES, RIPPER
TANK, FUEL, STANDARD
LINES,STANDARD W/O ACCUMULATOR
LIGHTS, FRONT HEADLIGHTS, HIGH
TIRES, 14.0R24 MX XGLA2 1* MP
SWITCH, WORK LIGHTING
PRODUCT LINK, PL321
BATTERIES, HEAVY DUTY
LANGUAGE, ENGLISH
FAN, DEFROSTER, REAR WINDOW
HITCH, TOWING
DRAIN, ECOLOGY, ENGINE GRAVITY
GLOBAL ARRANGEMENT
DOMESTIC TRUCK
COMPRESSOR/TANK, AIR
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • drivechain / tandems
  • tires
general appearance
  • No
  • NoLight interior cleaning.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRight cab door has some rust.
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAir suspension
  • Good
  • Good
  • Yes
engine
  • Good
  • GoodRed CAT ELC
  • Good
  • No
  • Yes
  • No
  • YesRocker boxes leak oil.
  • No
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
cooling system
  • GoodHydraulic drive
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • NoLogged 267-4 remote shutdown voltage low
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
steering
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • PoorNeeds new pivot bushings
comments, misc. repairs, general remarks
  • Machine is in overall good condition. All machine systems function correctly.
  • Engine rocker boxes are leaking oil. Logged code for remote shutdown switch voltage low became active for a short time.
  • Blade tipping bracket needs new bushings. Machine will need tires soon.
  • Some rust on lower section of right cab door.
drivechain / tandems
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • Yes
  • 10%
  • 14.00R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Center10
Left Front15
Left Rear10
Right Center15
Right Front10
Right Rear15
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FABICK CATSee InventoryWebsiteSelect contact
Dave Modglin
MO
Telephone:+1 636 3435900
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone