Caterpillar 140M

Caterpillar 140M

Price
139,400 USD
Year
2008
Working hours
9377 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M
Categorymotor graders
Serial NumberB9M00243
Unit Number13G01272
Catalog NumberCU1910013
Manufacturing Year2008
Hours9377 h
CountryUnited States
LocationBozeman, MT
Pricing
Price Excluding Tax$139,400
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationTANK, FUEL, STANDARD
FILM, ENGINE, VHP PLUS
COMPRESSOR/TANK, AIR
DRAIN, ECOLOGY, ENGINE GRAVITY
HITCH, TOWING
OIL, HYDRAULIC
HYDRAULICS, BASE & 3 FUNCTIONS
ACCUMULATORS, BLADE LIFT
BLADE, 14' X 27" X 1"
CUTTING EDGE, 14' BLADE
LANGUAGE, ENGLISH
SNOW ARRANGEMENT
LIGHTS, WORK, MIDFRAME TOE 3X3
LIGHTS, RIPPER 3X3
LIGHTS, WORK, HEEL 3X3
LIGHT, CAB, SNOW WING, RH 3X3
LIGHTS, ROAD 3 X 3
RADIO READY, ENTERTAINMENT
RADIO, 12V, AM/FM WEATHERBAND
LADDER, CAB, RIGHT HAND SIDE
CONVERTER, COMMUNICATION (CB)
ANTIFREEZE, -50C (-58F)
MOUNTING, SNOW WING
DOOR, CAB, RIGHT HAND SIDE
INSTALLATION, ACCUGRADE READY
END BITS, STANDARD
SEAT, AIR SUSPENSION, CLOTH
GUARD, DEBRIS
TIRES, 14.0R24 MX XSNO+ 1* MP
PRECLEANER, SY-KLONE
MOUNTING, FRONT LIFT
COVERS, SCREEN
SHADE, SUN
EXTENSION, BLADE, 2' LEFT HAND
LINES, RIPPER
FENDERS, REAR
RIPPER ID# B16969-1R
DOMESTIC TRUCK
ENG S/N KHX08398
NON ALL-WHEEL DRIVE
GLOBAL ARRANGEMENT
LIGHTS, FRONT HEADLIGHTS, HIGH
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • drivechain / tandems
  • ripper
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • FairFaded- rock chipped
  • Good
  • Good
  • Good
  • No
safety items
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Recently serviced.
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • New ripper
blade
  • Good
  • Good
comments, misc. repairs, general remarks
  • Falls Brand front lift group.
  • New ripper, new set of tires.
drivechain / tandems
  • Good
ripper
  • Good
tires
  • All new 14-24 G-2s
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone