Caterpillar 140HNA

Caterpillar 140HNA

Price
88,000 USD
Year
2002
Working hours
11322 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140HNA
Categorymotor graders
Serial Number2ZK07705
Unit NumberMA24881
Catalog NumberCU4282621
Manufacturing Year2002
Hours11322 h
CountryUnited States
LocationGrand Forks, ND
Pricing
Price Excluding Tax$88,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
CE PLATECE PLATE
LIGHTINGLIGHTING
SIDE SHIFTSIDE SHIFT
TIP CONTROLTIP CONTROL
VARIABLE HORSEPOWERVARIABLE HORSEPOWER
LIFT GROUPLIFT GROUP
LOW PROFILE CAB/ROPSLOW PROFILE CAB/ROPS
Additional InformationCIRCLE CLUTCH
DEFROSTER FAN
DIFFERENTIAL LOCK
ETHER AID
14' MOLDBOARD
MIRRORS
SCARIFIER
14.00R24 TIRES ... 35% ... 11,305 HR
BLADE, 14' X 24" X 7/8"
BLOCK HEATER
DIFF LOCK
2002 CAT 140H
TIRES, 14.0R24 ... 31-56%
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • drivechain / tandems
  • tires
general appearance
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Yes
  • No
  • Yes
  • Good
  • Fair
engine
  • Good
  • GoodRED
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • YesRR corner of oil pan wet
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
blade
  • Good
  • Good
  • Fair
  • Good
  • Good
drivechain / tandems
  • Good
  • Good
  • Fair
  • Good
tires
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Center46
Left Front15
Left Rear42
Right Center42
Right Front35
Right Rear38
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 701 2981700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone