Quick Search

Caterpillar 140M3 AWD

Caterpillar 140M3 AWD

Price
$388,000
Year
2018
Working hours
4,012 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Windsor, CO
+1 303 900 5875
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 140M3 AWD
Categorymotor graders
Serial NumberN9J00939
Unit Number460103T
Catalog Number4666794
Year2018
Hours4,012 h
CountryUnited States
LocationWindsor, CO
Pricing
Price Excluding Tax388,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional informationCAT CERTIFIED USED
STARTING AID, ETHER
MOLDBOARD, 14' PLUS
MIRRORS, OUTSIDE HEATED 24V
ACCUMULATORS, BLADE LIFT
150 AMP ALTERNATOR
WIPER/WASHER, REAR
STANDARD GLASS
C9.3 ENGINE
SHADE, SUN
SEAT BELT
MOUNTING, WARNING LIGHT
PUSH PLATE, COUNTERWEIGHT
TRANSMISSION, AUTOSHIFT
STARTER, ELEC, EXTREME DUTY
RIPPER/SCARIFIER
JOYSTICK CONTROLS, ADVANCED
DRAIN, GRAVITY, ENGINE OIL
TIRES,14.0R24 MX XGLA2 * G2 MP
LIGHTS, WORK, MIDFRAME TOE
MOLDBOARD 14' X 27" X 1"
END BITS, WITHOUT OVERLAY
COLD START; TRANS OIL & BRKE
OIL, HYDRAULIC, COLD, 0W
CURVED CUTTING EDGE, 8"X3/4"
COLD WEATHER PLUS PACKAGE AWD
BATTERIES, EXTREME DUTY 1400
BASE + 2 (FL,RIP)
CONVERTER, COMMUNICATION(CB)
LIGHTS, WORKING, PLUS, HALOGEN
LIGHTS, ARM, FOLD DOWN
SEAT, AIR SUSP, CLOTH,HEATED
HEADLIGHTS,FRONT, HIGH,HALOGEN
LIFT GROUP, FRONT MOUNTING
LIGHTS, ROADING, HALOGEN
CAMERA, REAR VISION
FAN, STANDARD
LIGHTS, WORK, HEEL 3X3
LANGUAGE, ENGLISH
TANK, FUEL, STANDARD
LIGHT, LED WARNING STROBE
SWITCH, WORK LIGHTING
HEATER, ENGINE COOLANT, 120V
GUARD, TRANSMISSION
LIGHTS, RIPPER 3X3
PRECLEANER, SY-KLONE
DECALS, ENGLISH (U.S.)
CONTROL,AUTO ARTICULATION-DEMO
CAB, PLUS (INTERIOR)
COOLANT, 50/50, -35C (-31F)
FAN, DEFROSTER, REAR WINDOW
INSTALLATION, ACCUGRADE READY
CAB, PLUS (STANDARD GLASS)
GLOBAL ARRANGEMENT,LOW AMBIENT
ARTICULATION GUARD
3831 BW 11/21/22
PRODUCT LINK, CELLULAR PLE641
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1300
  • Yes
  • Good
  • GoodCab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Ok
  • Ok
  • GoodNormal use
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
600
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
400
  • Good
  • Good
  • Good
  • Good
hydraulics
1000
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
650
  • Good
  • Good
  • FairNormal wear
  • Good
  • FairNormal wear
  • Good
  • Good
  • FairNormal wear
  • FairNormal wear
  • Good
  • FairNormal wear
comments, misc. repairs, general remarks
  • All photos
all wheel drive
300
  • Good
  • Good
  • Good
drivechain / tandems
500
  • Good
  • Good
  • Good
  • Good
  • Good
ripper
400
  • Good
  • Good
  • Good
  • Good
tires
  • Yes
  • 60%
  • 14.0-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMichelinNoNoNo
Left FrontMichelinNoNoNo
Left RearMichelinNoNoNo
Right CenterMichelinNoNoNo
Right FrontMichelinNoNoNo
Right RearMichelinNoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering