Caterpillar 12M3AWD

Caterpillar 12M3AWD

Price
300,196 USD
Year
2016
Working hours
2039 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12M3AWD
Categorymotor graders
Serial NumberN9B00260
Unit NumberE130711
Catalog NumberCU2349108
Manufacturing Year2016
Hours2039 h
CountryUnited States
LocationImperial, CA
Pricing
Price Excluding Tax$300,196
Tax-
Price Including Tax-
Features
Accessories
PUSHBLOCKPUSHBLOCK
Additional InformationAIR CONDITIONING
BLADE LENGTH: 14'
ENGINE TIER RATING: TMI = T4F
TIRE SIZE: 17.5R25
HEATER
ARO/GPS READY
REAR RIPPER/SCARIFIER
DRIVE: AWD
ROPS: ENCLOSED
PRODUCT LINK: INCLUDES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone