Caterpillar 12M3

Caterpillar 12M3

Price
315,000 USD
Year
2015
Working hours
1732 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12M3
Categorymotor graders
Serial NumberN9F00271
Unit Number436966G
Catalog NumberCU2137585
Manufacturing Year2015
Hours1732 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$315,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationC9.3 ENGINE
PRODUCT LINK, SATELLITE PL321
TRIMBLE BASE KIT
GLOBAL ARRANGEMENT,LOW AMBIENT
MOLDBOARD, 14' BASIC
MOLDBOARD 14' X 27" X 7/8"
CURVED CUTTING EDGE, 8"X3/4"
END BITS, STNDRD W/OUT OVRLY
RIPPER/SCARIFIER
RIPPER MOUNTING
COLD WEATHER PACKAGE
STARTING AID, ETHER
BATTERIES, EXTREME DUTY
OIL, HYDRAULIC, 10W
ACCUMULATORS, BLADE LIFT
PRECLEANER, NON SY-KLONE
STARTER, ELECTRIC, HEAVY DUTY
BASE + 2 (FL,RIP)
CAB, PLUS (STANDARD GLASS)
LIGHTS, FRONT HEADLIGHTS, LOW
WIPER/WASHER, REAR
150 AMP ALTERNATOR
CAB, PLUS (INTERIOR)
STANDARD GLASS
RADIO,12V,AM/FM,WTHRBAND/BLU
SEAT, AIR SUSPENSION, CLOTH
CONVERTER,COMMUNICATION (CB)
FAN, DEFROSTER, REAR WINDOW
SEAT BELT
SHADE, SUN
JOYSTICK CONTROLS, ADVANCED
GRADE CONTROL X SLOPE
LANGUAGE, ENGLISH
DECALS, ENGLISH (U.S.)
TIRES,14.0R24 MX XGLA2 * G2 MP
ARTICULATION GUARD
LIGHTS, WORK, HEEL 3X3
LIGHTS, WORK, MIDFRAME TOE
LIGHTS, RIPPER 3X3
TRANSMISSION, AUTOSHIFT
MIRRORS, OUTSIDE HEATED 24V
SWITCH, WORK LIGHTING
MOUNTING, WARNING LIGHT
PUSH PLATE, COUNTERWEIGHT
LINES, RIPPER, ADDITIONAL
HEATER, ENGINE COOLANT, 120V
ANTIFREEZE WINDSHIELD WASHER
RPM INDUSTRIES,QUICK-EVAC SYSTEM
LIGHTS, WORKING, PLUS, HALOGEN
0P0800 / 1591 GD 10/10/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone