Caterpillar 12M

Caterpillar 12M

Price
119,000 USD
Year
2011
Working hours
9205 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12M
Categorymotor graders
Serial NumberB9F00999
Unit NumberB9F00999
Catalog NumberCU2310438
Manufacturing Year2011
Hours9205 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding Tax$119,000
Tax-
Price Including Tax-
Features
Additional Information*BLADE, 14' X 24" X 7/8"
*CONVERTER, COMMUNICATION (CB)
*CUTTING EDGE, 14' BLADE
*END BITS, STANDARD
*FAN, DEFROSTER, REAR WINDOW
*LIGHTS, WORK, HEEL 3X3
*LIGHTS, WORK, MIDFRAME TOE 3X3
*OIL, HYDRAULIC
*RADIO, 12V, AM/FM WEATHERBAND
*SEAT, AIR SUSPENSION, CLOTH
*SHADE, SUN
*SWITCH, WORK LIGHTING
*WINDOWS, SIDES W/WIPER, & REAR
*WIPER/WASHER, REAR
ALTERNATOR, 150 AMP (AC)
BASE & 1 (RIP)
*BATTERIES, HEAVY DUTY
CAB, PLUS
COMFORT PACKAGE - 1
FILM, ENGINE, VHP
GLOBAL ARRANGEMENT
HITCH, TOWING
LANE 3 ORDER
LANGUAGE, ENGLISH
LIGHT,WARNING,BEACON,STROBE HS
LIGHTS, FRONT HEADLIGHTS, LOW
LIGHTS, WORKING, BASIC
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE MOUNTED
MOLDBOARD, 14 FT, BASIC
MOUNTING, FOR WARNING LIGHT
NO COMPRESSOR
PRODUCT LINK, PL321
ROLL ON-ROLL OFF
TIRES, 14.0R24 MX XGLA2 1* SP
WEATHER, STANDARD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FABICK CATSee InventoryWebsiteSelect contact
Dave Modglin
MO
Telephone:+1 636 3435900
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone