Caterpillar 12M

Caterpillar 12M

Price
125,000 USD
Year
2011
Working hours
7735 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12M
Categorymotor graders
Serial NumberB9F01315
Unit NumberB9F01315
Catalog NumberCU2350329
Manufacturing Year2011
Hours7735 h
CountryUnited States
LocationSalem, IL
Pricing
Price Excluding Tax$125,000
Tax-
Price Including Tax-
Features
Additional Information*CONVERTER, COMMUNICATION (CB)
*RADIO, 12V, AM/FM WEATHERBAND
*END BITS, STANDARD
*BLADE, 14' X 24" X 7/8"
TIRES, 14.0R24 MX XGLA2 1* SP
*OIL, HYDRAULIC
ACCUMULATORS, BLADE LIFT
FILM, ENGINE, VHP
CERT EMISSIONS,OTHER REG (PEC)
*SHADE, SUN
*WINDOWS, SIDES W/WIPER, & REAR
*SEAT, AIR SUSPENSION, CLOTH
*WIPER/WASHER, REAR
*FAN, DEFROSTER, REAR WINDOW
*CAB AR-PLUS
MOLDBOARD, 14 FT, BASIC
INSTALLATION, ACCUGRADE READY
LANE 3 ORDER
ROLL ON-ROLL OFF
COMFORT PACKAGE - 1
BASE + 1 (RIP)
GLOBAL ARRANGEMENT
NO COMPRESSOR
LIGHTS, WORKING, BASIC
LIGHTS, FRONT HEADLIGHTS, HIGH
*CUTTING EDGE, 14' BLADE
WEATHER, STANDARD
12M INSTALLATION ARRANGEMENT
MIRRORS, OUTSIDE MOUNTED
HITCH, TOWING
ALTERNATOR, 150 AMP (AC)
MOUNTING, FOR WARNING LIGHT
CAB, PLUS
*BATTERIES, HEAVY DUTY
PRODUCT LINK, PL321
LANGUAGE, ENGLISH
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • drivechain / tandems
  • ripper
  • scarifer
  • snow wing
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • N/A
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorOut of date, Feb 2011
  • Yes
  • Yes
  • Yes
  • N/A
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • N/A
engine
  • FairPrimary and secondary needs to be blown out with air
  • GoodRed
  • Good
  • GoodThe tip is bent
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • No
  • No
  • N/A
  • N
  • N/A
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • N/A
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • Yes
  • N/A
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • N/A
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • N/A
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • N/A
hydraulics
  • FairNeeds new cushion
  • Good
  • Good
  • Good
  • FairHydraulic line/fitting leaking near circle drive/above blade tilt cylinder.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLip seal leaking
  • Good
  • Good
  • Yes
  • N/A
blade
  • Good
  • Good
  • FairNeeds new shoes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • N/A
drivechain / tandems
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • N/A
ripper
  • N/A
  • N/A
scarifer
  • N/A
  • N/A
  • N/A
snow wing
  • N/A
  • N/A
tires
  • No
  • Yes
  • 7%
  • N/A
  • N/A
  • N/A
  • N/A
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Center5NoYesYes
Left Front15NoYesYes
Left Rear3NoYesYes
Right Center3NoYesYes
Right Front10NoYesYes
Right Rear3NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FABICK CATSee InventoryWebsiteSelect contact
Dave Modglin
MO
Telephone:+1 636 3435900
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone