Caterpillar 120M2

Caterpillar 120M2

Price
250,000 USD
Year
2013
Working hours
1831 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 120M2
Categorymotor graders
Serial NumberM9C00291
Unit NumberM9C291
Catalog NumberCU1860636
Manufacturing Year2013
Hours1831 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax$250,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationGLOBAL ARRANGEMENT,LOW AMBIENT
MOLDBOARD, 14' PLUS
RIPPER/SCARIFIER
DRAWBAR, 6 SHOE CIRCLE GUIDES
WEATHER, COLD PLUS
ACCUMULATORS, BLADE LIFT
PRECLEANER, SY-KLONE
INSTALLATION ARRANGEMENT
BASE + 1 (RIP)
LIGHTS, FRONT HEADLIGHTS, LOW
STARTING, (50 MT)
CAB, PLUS
INSTALLATION, ACCUGRADE READY
PRODUCT LINK, SATELLITE PL321
TIRES, 14.0R24 BS VUT * L2 MP
PUSH PLATE, COUNTERWEIGHT
COMFORT PACKAGE
LANGUAGE, ENGLISH
CAMERA,REAR VISION
MIRRORS, OUTSIDE HEATED 24V
HEATER, ENGINE COOLANT, 120V
STARTING AID - ETHER
ROLL ON-ROLL OFF
SHANKS/TEETH, RIPPER/SCARIFIER
ANTIFREEZE WINDSHIELD WASHER
LANE 3 ORDER
LIGHTS, WORKING, PLUS, HALOGEN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone