Caterpillar 12M2 AWD

Caterpillar 12M2 AWD

Price
135,000 USD
Year
2014
Working hours
8463 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12M2 AWD
Categorymotor graders
Serial NumberR9P00171
Unit NumberR9P00171
Catalog NumberCU4530628
Manufacturing Year2014
Hours8463 h
CountryUnited States
LocationScott City, MO
Pricing
Price Excluding Tax$ 135,000
Tax-
Price Including Tax-
Details
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationDOMESTIC TRUCK
LIGHTS, FRONT HEADLIGHTS, HIGH
NO ACCUGRADE
INSTALLATION AR- BOX FRAME
GUARD GP, HITCH
LANGUAGE, ENGLISH
STARTER, ELECTRIC, HEAVY DUTY
GLOBAL ARRANGEMENT,LOW AMBIENT
CAB, PLUS (STANDARD GLASS)
PRECLEANER
HEATER, ENGINE COOLANT, 120V
WEATHER, COLD AWD
MOUNTING, WARNING LIGHT
LANE 2 ORDER
LIGHTS, WORKING, PLUS
MOLDBOARD, 14' BASIC
HITCH, TOWING
PRODUCT LINK, CELLULAR PL522
MIRRORS, OUTSIDE HEATED
BASE + 1 (FL)
TIRES, 14.0R24 BS VUT 1* MP
COMFORT PACKAGE 2
CAMERA,REAR VISION
LINES,STANDARD W/O ACCUMULATOR
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationDOMESTIC TRUCK
LIGHTS, FRONT HEADLIGHTS, HIGH
NO ACCUGRADE
INSTALLATION AR- BOX FRAME
GUARD GP, HITCH
LANGUAGE, ENGLISH
STARTER, ELECTRIC, HEAVY DUTY
GLOBAL ARRANGEMENT,LOW AMBIENT
CAB, PLUS (STANDARD GLASS)
PRECLEANER
HEATER, ENGINE COOLANT, 120V
WEATHER, COLD AWD
MOUNTING, WARNING LIGHT
LANE 2 ORDER
LIGHTS, WORKING, PLUS
MOLDBOARD, 14' BASIC
HITCH, TOWING
PRODUCT LINK, CELLULAR PL522
MIRRORS, OUTSIDE HEATED
BASE + 1 (FL)
TIRES, 14.0R24 BS VUT 1* MP
COMFORT PACKAGE 2
CAMERA,REAR VISION
LINES,STANDARD W/O ACCUMULATOR
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • all wheel drive
  • drivechain / tandems
  • tires
general appearance
  • Yes
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeft side bent
safety items
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorOut of date Jan 2014
gauges, operator station, console
  • No
  • No
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodLeft side door glass cracked. Right side mirror cracked. Windows tinted
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • Yes
  • Yes
  • Yes
  • No
  • YesNear front of block
  • No
  • No
  • Overall good condition
  • N
  • N/a
  • FairNeeds new primary filter
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Overall good condition
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • No
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodLight lens on right side of cab cracked
transmission
  • No
  • No
  • Yes
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Overall good condition
  • Good
  • Good
  • FairFront right lines have been shaved
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Overall good condition
  • GoodSome play
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeaking at lip seal
  • Good
  • Good
blade
  • Overall good condition
  • Good
  • Good
  • GoodSome play
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Overall good condition
all wheel drive
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • Yes
  • 10%
  • N/a
  • Overall fair condition
  • N/a
  • N/a
  • 14.00R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterBoto10NoYesYes
Left FrontBoto10NoYesYes
Left RearBoto10NoYesYes
Right CenterBoto10NoYesYes
Right FrontBoto10NoYesYes
Right RearBoto10NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone