Weldco Beales 980H

Weldco Beales 980H

Price
7,533 USD
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandWeldco Beales 980H
Categoryforks
Serial NumberUAU-FRK-10
Unit Number1434030734-UAU
Catalog NumberCU4616142
CountryCanada
LocationRegina, SK
Pricing
Price Excluding Tax7,533 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Additional InformationWELDCO BEALES PF33 84" WIDE CARRIAGE
WL300 KWICK-A-TACH LUGGING
8"X 72" TINES, INCLUDE SWING LOCKS AND TINE LOCKS
DIMENSIONS 72"X 84"X 48"
FINNING USED PARTS PART NUMBER UAU-FRK-10
S/N 3W20104-1
Features
Additional InformationWELDCO BEALES PF33 84" WIDE CARRIAGE
WL300 KWICK-A-TACH LUGGING
8"X 72" TINES, INCLUDE SWING LOCKS AND TINE LOCKS
DIMENSIONS 72"X 84"X 48"
FINNING USED PARTS PART NUMBER UAU-FRK-10
S/N 3W20104-1
Conditions
Good
Fair
Poor
  • general condition
general condition
  • No
  • No
  • 980G, 980H WL300 WELDCO KWICK-A-TACH LUGGING
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADA – USED ATTACHMENTSSee InventorySelect contact
FINNING CANADA USED ATTACHMENT SALES
Canada
Telephone:+1 8883466464
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone