Quick Search

CAT SSL 46 PALLET FORKS WITH 48 TINES

CAT SSL 46 PALLET FORKS WITH 48 TINES

Year
2024
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MILTON CAT
Tonawanda, NY
+1 7747376569
Show phone number
Basic information
BrandCAT SSL 46 PALLET FORKS WITH 48 TINES
Milton CAT
Categoryforks
Serial NumberA423ACC20651
Unit NumberEQ277219
Catalog Number10120331
Year2024
Hours1 h
CountryUnited States
LocationTONAWANDA, United States
Pricing
Price Excluding Tax1,617 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCATERPILLAR 46" FORK CARRIAGE WITH 48" TINES
SOLD AS IS
SSL LINKAGE
TINE DIMENSIONS: 1.5"X4"X48"
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering