Caterpillar 336FL

Caterpillar 336FL

Price
390,000 USD
Year
2017
Working hours
1326 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberKCS10037
Unit NumberKCS10037
Catalog NumberCU4295464
Manufacturing Year2017
Hours1326 h
CountryUnited States
LocationSt. Augustine, FL
Pricing
Price Excluding Tax$390,000
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
COUNTERWEIGHTCOUNTERWEIGHT
Additional InformationORIEL COUPLER
2" SEAT BELT
28" TG (GLT) TRACK
28INCH PADS
72 INCH DIGGING BUCKET
A/C
ACCUMULATOR
CAB
EC CERTIFICATE PACKAGE
OPENABLE (DUAL) ROOF HATCH
R10'6"DB STICK
REACH BOOM
REAR & RH CAMERA
SUN SHADE
SWIVEL GUARD
THUMB WHEEL JOYSTICK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
William Baker
Telephone:+1 904 494 1215
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone