Caterpillar 336FL

Caterpillar 336FL

Price
295,000 USD
Year
2015
Working hours
5464 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB00886
Unit NumberRKB00886
Catalog NumberCU2565645
Manufacturing Year2015
Hours5464 h
CountryUnited States
LocationSt. Augustine, FL
Pricing
Price Excluding Tax$295,000
Tax-
Price Including Tax-
Features
Additional InformationREACH BOOM HD PKG
STICK, R12'10" DB HD
BKT R-CYL/LKG W/LIFT PKG
AIR CLEANER, STANDARD
TRACK, 33" TG (GLT)
GUARD, TRACK GUIDE, SEGMENTED
JOYSTICK STANDARD STP PKG
LINES, BOOM-UP (STD)
LINES, SDRV (STD/PGQC)
LINES, FRONT (QC)
PANEL, STD START SWITCH
SEAT, H-BACK, W/HEATER,S/AIR
WASHER, WINDSHIELD UPPER/LOWER
LIGHTING, CAB (HALOGEN)
MIRROR, W/O GUARD
CAMERA, REAR VIEW, MIRRORS(RH)
GUARD, BOTTOM, HEAVY DUTY
COOLING, HIGH AMBIENT
DECALS, EXTERIOR ANSI
GUARD, TRAVEL MOTOR, HD
COVER, FENDER
INSTRUCTIONS, ANSI (CAB)
COUNTERWEIGHT, 13,230LBS
UPPER COVER, STANDARD
COLD WEATHER STARTING PKG
CTRL, CAT PIN GRABBER COUPLER
GUARD, VANDALISM
CHANGER,HAND CTRL 2-WAY (ANSI)
PACK, ROLL ON ROLL OFF-TRUCK
GUARD, SWIVEL
STORAGE PROTECTION (DOMESTIC)
LANE 2 ORDER
PRODUCT LINK, SATELLITE PL321
REGIONAL PKG, AM-N
CERT EMISSIONS, EPA/EU
BUCKET-GDC, 60" 2.98 YD3 (DB)
CAB 70/30 GRD PKG
WIPER-RADIAL, 70/30 W/LOWER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
William Baker
Telephone:+1 904 494 1215
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone