Caterpillar 336EL

Caterpillar 336EL

Price
168,544 USD
Year
2012
Working hours
6677 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberYEP00270
Unit Number800115155
Catalog NumberCU4351166
Manufacturing Year2012
Hours6677 h
CountryCanada
LocationQuébec, QC
Pricing
Price Excluding Tax$168,544
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • PoorPare chocs a lavant de la cabine tordu - Front bumper bent
  • Good
  • Fair
  • Fair
  • FairProtection forestière - Guard
  • FairTous tordu - Bent
  • PoorParti en fibre de verre du capot est casser - Piece of fiberglass broken on the hood
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
  • Poor
  • Good
  • Yes
  • No
  • No
safety items
  • Fair
  • Yes
  • Yes
  • Yes
  • No
gauges, operator station, console
  • Good
  • FairPlastic sur consol de droite manquant - Missing plastic consol right
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
  • FairAntenne du product link manquante - Missing product link antenna
  • Fair
  • Fair
  • FairAppui tête manquant - Missing head rest
  • Fair
  • Fair
  • Yes
  • No
  • No
  • No
  • Yes
  • 30%
engine
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • No
  • Yes
  • Yes
  • No
  • YesFuite dhuile sur le rear housing Leak rear housing
  • Rouge/ Red long life
cooling system
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • No
electrical, starting and charging system
  • Fair
  • Fair
  • PoorFoctionne pas - Dont work
  • FairLumière sur le boom droit a remplacé et redressir le support - Right light boom to be replace and bent braket
  • Fair
  • Fair
  • YesSysteme de préchauffage Trans-Artik - Trans Artik heating system
  • Yes
hydraulics
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • ok
boom
  • Fair
  • Fair
  • Fair
stick
  • Fair
  • Fair
  • Fair
bucket
  • Fair
  • FairMineur - small play
  • Fair
  • FairPetite fissure sur une plaque dusure - Small crack on wear plate
  • Poor10%
  • No
  • 54"
final drives
  • Fair
  • Fair
  • Ok
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftFair
Track Frame - RightFair
Pins & Bushings Turned?No
Carrier RollersEntre / beetween 10% a 30%
IdlersReste 30% - 30% left
Link Part NumberChaine neuve - Brand new chain
Notes - UNDERCARRIAGE 1Garde de rouleaux pleine longueur souder - Full leight Roller guard
Pins & Bushings (External)Neuve / New
Pins & Bushings (Internal)Neuve / New
SegmentsBarbotin neuf - Brand new sproket
Track ShoesHD, bonne condition / good condition
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TOROMONT CAT (QUÉBEC)See InventoryWebsiteSelect contact
Eddie Folgado
Canada
Telephone:+1 514 334 7018
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone