Caterpillar 326FL

Caterpillar 326FL

Price
265,000 USD
Year
2015
Working hours
1581 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 326FL
CategoryCrawler Excavators
Serial NumberWGL00640
Unit NumberM440106G
Catalog NumberCU2513531
Manufacturing Year2015
Hours1581 h
CountryUnited States
LocationDurango, CO
Pricing
Price Excluding Tax$265,000
Tax-
Price Including Tax-
Features
Additional InformationC7.1 ENGINE
PRODUCT LINK, SATELLITE PL321
COUNTERWEIGHT, 8,820LBS
ALARM, TRAVEL
CONTROL, FINE SWING
WIPER-RADIAL, W/O LOWER
RADIO, 24V AM/FM
GUARD, BOTTOM, HEAVY DUTY
GUARD, TRAVEL MOTOR, HD
LIGHT, R BOOM
GUARD, SWIVEL
REACH BOOM CGC PKG
BOOM, 19'4" REACH CGC
LINKAGE, BKT-CB1 W/LIFT
AIR CLEANER, HIGH EFFICIENCY
STICK, R9'8" (CB1) CGC
GUARD, TRACK GUIDING SEGMENTED
TRACK, 31" TG (GLT)
LINES, PILOT, BUCKET, STD/UQC
JOYSTICK TWJ STP PKG
DECALS, EXTERIOR ANSI
SEAT, H-BACK, W/HEATER,S/AIR
CHANGER,HAND CTRL 2-WAY (ANSI)
FILMS, CAB ANSI
HEATER, ENGINE COOLANT (120V)
STARTING, COLD WEATHER
QUICK DRAINS, READY (OIL)
TERMINALS, JUMP START
**** NO PROGRAMS AVAILABLE ****
0P0800/712 MS
CAT CERTIFIED USED
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • No
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • RED
  • GOOD
  • NORMAL
cooling system
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • OK
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • CAT
  • NBC12756
  • 30"
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Links9
Pins & Bushings (External)1212
Track Roller 155
Track Roller 255
Track Roller 455
Track Roller 535
Track Roller 735
Track Roller 8103
Track Shoes (Width)33
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Link Part Number3359247
Track Shoes31 wide
comments, misc. repairs, general remarks
  • CAT CERTIFIED USED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone