Caterpillar 326FL

Caterpillar 326FL

Price
167,532 USD
Year
2015
Working hours
2984 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 326FL
CategoryCrawler Excavators
Serial NumberWGL00498
Unit NumberE126498
Catalog NumberCU4303049
Manufacturing Year2015
Hours2984 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$167,532
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
COUPLER, QUICKCOUPLER, QUICK
Additional InformationSTICK LENGTH: 9'8" REACH
PRODUCT LINK:
BOOM LENGTH: 19'4" REACH BOOM
TRACK SHOE WIDTH/TYPE: 31" TRIPLE GROUSER
GUARDING
PATTERN CHANGER
ENCLOSED CAB
BOOM, ONE PIECE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone