Caterpillar 321DLCR

Caterpillar 321DLCR

Price
159,000 USD
Year
2015
Working hours
3709 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 321DLCR
CategoryCrawler Excavators
Serial NumberMPG01261
Unit NumberUP16758
Catalog NumberCU4346266
Manufacturing Year2015
Hours3709 h
CountryUnited States
LocationPittston, PA
Pricing
Price Excluding Tax$159,000
Tax-
Price Including Tax-
Features
Accessories
EROPSEROPS
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
Additional Information1PC 18FT 7IN REACH BOOM
HAND CONTROL PATTERN CHANGER
31IN TG SHOES
CAT 321DLCR HYD EXCAVATOR
ROLLERS 75%
LINKS 70%, BUSHINGS 80%
IDLERS 50%, CARRIERS 75%
THUMB WHEEL JOYSTICK
9FT 6IN STICK
AIR CONDITIONING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CLEVELAND BROTHERS EQUIPMENT COMPANY INCSee InventoryWebsiteSelect contact
Cleveland Brothers Used Equipment Team
Telephone:+1 866 532 9023
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone